IESNA:LM-63-2002
[TEST]P1437727
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20607.8
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2870.3 2887.9 2723.9 2401.7 2220.1 2202.5 2214.3 2261.1 2354.8 2477.9 2612.6 2887.9 3491.3 4229.4 5067.0 5887.1 6519.8 7011.8 
7609.3 8013.5 8230.3 8253.7 7767.5 7310.6 6918.1 6180.0 4668.7 3169.1 2530.6 1663.6 603.4 322.2 216.7 117.2 82.0 46.9 0.0 
2870.3 2893.8 2729.7 2413.4 2231.8 2208.4 2226.0 2272.8 2360.7 2495.4 2636.0 2893.8 3497.1 4258.6 5137.3 5904.7 6578.3 7152.4 
7667.9 8083.8 8353.3 8370.8 7837.8 7380.9 6953.2 6203.4 4756.6 3268.7 2530.6 1669.5 603.4 333.9 222.6 123.0 82.0 46.9 0.0 
2870.3 2887.9 2741.5 2460.3 2261.1 2231.8 2249.4 2302.1 2395.9 2542.3 2706.3 2940.6 3456.1 4252.8 5119.7 5986.7 6783.4 7451.2 
8089.7 8657.9 8980.1 9091.4 8956.6 8353.3 7837.8 7252.0 5717.2 3848.6 2729.7 1856.9 814.2 392.5 263.6 175.7 134.7 76.2 0.0 
2870.3 2893.8 2770.8 2518.9 2319.7 2296.3 2302.1 2360.7 2472.0 2636.0 2858.6 3133.9 3508.8 4217.6 5108.0 6086.3 6982.5 7761.6 
8499.7 9138.2 9589.3 9876.3 9923.2 9841.2 9460.4 8775.0 8259.5 7427.7 5969.1 3790.0 1517.2 626.8 386.6 251.9 181.6 
87.9 0.0 
2870.3 2905.5 2811.8 2653.6 2442.7 2401.7 2425.1 2495.4 2624.3 2829.3 3104.7 3450.3 3831.0 4364.1 5125.6 6098.0 7187.6 8177.5 
8921.5 9571.7 10057.9 10385.9 10643.7 10907.3 11006.9 10807.7 10479.7 9946.6 8681.3 6156.6 3257.0 1247.7 603.4 322.2 181.6 
87.9 0.0 
2870.3 2899.6 2852.8 2776.6 2647.7 2577.4 2624.3 2747.3 2899.6 3110.5 3432.7 3854.5 4352.4 4850.3 5488.8 6349.9 7386.7 8400.1 
9261.2 9741.6 10110.6 10491.4 10889.7 11411.1 11920.7 12313.2 12494.8 12570.9 11598.5 8845.3 5266.2 2144.0 826.0 386.6 187.5 
82.0 0.0 
2870.3 2923.1 2905.5 2911.3 2911.3 2905.5 2952.3 3098.8 3315.5 3614.3 3983.3 4452.0 5002.6 5658.7 6408.5 7275.4 7990.1 8669.6 
9255.4 9776.7 10268.8 10760.8 11440.3 12166.7 12793.5 13010.2 12506.5 11528.2 10315.6 8411.8 5125.6 2003.4 644.4 310.5 134.7 
41.0 0.0 
2870.3 2917.2 2940.6 2999.2 3092.9 3215.9 3409.3 3608.4 3877.9 4205.9 4639.4 5195.9 5846.1 6625.2 7486.3 8400.1 9138.2 9659.6 
10098.9 10573.4 11194.3 11897.3 12547.5 12992.7 12553.3 11621.9 10485.5 9015.2 6806.8 3936.5 1880.4 960.7 538.9 316.3 199.2 
70.3 0.0 
2870.3 2917.2 2975.8 3075.4 3227.7 3444.4 3731.4 4077.1 4493.0 4949.9 5488.8 6121.4 6859.5 7726.5 8710.6 9624.4 10350.8 10942.4 
11405.2 12043.7 12881.4 13695.6 14170.1 13801.0 12846.2 11797.7 10303.9 7849.5 4985.0 2589.2 1405.9 796.7 538.9 380.8 222.6 87.9 
0.0 
2870.3 2911.3 2969.9 3098.8 3274.5 3514.7 3831.0 4188.3 4657.0 5119.7 5693.8 6361.6 7193.4 8077.9 9138.2 10169.2 11083.0 11897.3 
12594.3 13437.9 14556.7 15453.0 15868.9 15353.4 14117.4 12412.7 10157.5 7093.8 3918.9 1997.5 1089.6 679.5 456.9 310.5 193.3 99.6 
0.0 
2870.3 2887.9 2946.5 3081.2 3280.4 3538.1 3836.9 4252.8 4703.8 5201.8 5805.1 6484.6 7293.0 8171.7 9214.4 10286.4 11135.7 11873.8 
12447.9 13092.3 13906.5 14375.1 14334.1 13420.3 11856.2 10016.9 7878.8 5160.7 2764.9 1364.9 826.0 515.5 345.6 199.2 134.7 58.6 0.0 
2870.3 2882.1 2928.9 3046.1 3221.8 3456.1 3743.2 4088.8 4522.2 4949.9 5441.9 6004.3 6648.6 7386.7 8224.4 9155.8 10005.2 10649.5 
11170.9 11715.7 12242.9 12371.7 12014.4 10837.0 9308.1 7615.2 5840.3 3778.3 1991.7 1031.0 661.9 427.6 251.9 128.9 82.0 41.0 0.0 
2870.3 2864.5 2893.8 2975.8 3110.5 3298.0 3520.6 3778.3 4065.3 4387.5 4715.6 5090.5 5547.4 6057.0 6689.6 7416.0 7984.2 8441.1 
8622.7 8652.0 8581.7 8019.4 6953.2 5301.3 3760.7 2700.5 1938.9 1253.6 732.2 480.3 322.2 216.7 134.7 70.3 35.1 11.7 0.0 
2870.3 2829.3 2788.3 2782.5 2794.2 2835.2 2876.2 2899.6 2928.9 2905.5 2835.2 2723.9 2641.9 2636.0 2770.8 2952.3 2981.6 2700.5 2255.3 
1839.4 1405.9 1031.0 808.4 644.4 521.3 421.8 328.0 246.0 181.6 134.7 99.6 70.3 46.9 23.4 5.9 5.9 0.0 
2870.3 2759.0 2636.0 2513.0 2395.9 2278.7 2126.4 1868.6 1540.6 1253.6 1130.6 1136.4 1212.6 1335.6 1429.3 1405.9 1200.9 931.4 691.2 556.5 
492.1 456.9 410.0 351.5 287.0 240.2 193.3 169.9 146.4 128.9 105.4 87.9 58.6 23.4 5.9 0.0 0.0 
2870.3 2723.9 2507.2 2272.8 2038.5 1751.5 1364.9 995.8 843.5 814.2 808.4 808.4 820.1 837.7 790.8 638.5 480.3 404.2 357.3 316.3 292.9 
269.5 246.0 222.6 205.0 193.3 175.7 134.7 99.6 76.2 46.9 29.3 11.7 5.9 0.0 0.0 0.0 
2870.3 2677.0 2384.1 2062.0 1698.8 1277.0 884.5 761.5 732.2 697.1 667.8 644.4 620.9 585.8 509.6 404.2 345.6 292.9 251.9 228.5 205.0 
193.3 175.7 169.9 152.3 134.7 117.2 99.6 76.2 52.7 41.0 23.4 11.7 0.0 0.0 0.0 0.0 
2870.3 2636.0 2261.1 1880.4 1435.2 943.1 767.4 720.5 685.4 644.4 603.4 550.6 503.8 451.1 386.6 333.9 287.0 246.0 216.7 199.2 181.6 169.9 
158.2 146.4 134.7 123.0 105.4 82.0 70.3 58.6 41.0 23.4 5.9 0.0 0.0 0.0 0.0 
2870.3 2583.3 2190.8 1722.2 1206.7 808.4 738.1 702.9 661.9 620.9 568.2 503.8 445.2 386.6 333.9 292.9 257.7 222.6 205.0 187.5 169.9 158.2 146.4 
134.7 117.2 105.4 87.9 70.3 58.6 46.9 29.3 11.7 0.0 0.0 0.0 0.0 0.0 
2870.3 2571.6 2132.3 1640.2 1042.7 773.2 732.2 697.1 656.1 609.2 550.6 492.1 427.6 369.0 316.3 275.3 246.0 216.7 193.3 175.7 158.2 146.4 128.9 
117.2 105.4 82.0 64.4 58.6 46.9 35.1 17.6 5.9 0.0 0.0 0.0 0.0 0.0 
2870.3 2565.7 2103.0 1569.9 966.5 767.4 726.4 691.2 656.1 609.2 544.8 480.3 415.9 363.2 316.3 281.2 251.9 228.5 199.2 175.7 152.3 140.6 123.0 
111.3 93.7 64.4 46.9 41.0 29.3 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 
2870.3 2542.3 2097.1 1575.8 960.7 761.5 726.4 691.2 650.2 603.4 544.8 480.3 421.8 369.0 322.2 287.0 257.7 228.5 199.2 175.7 152.3 140.6 123.0 
111.3 93.7 64.4 46.9 35.1 29.3 17.6 5.9 0.0 0.0 0.0 0.0 0.0 0.0 
